The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • EC100
    EAN
    3250612231003
    Packaging
    1 Piece

    Hours counter EC100

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Hours counter

    EC100

    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Technical properties

    Capa­city
    • Number of modules
      2
    Frequency
    • Frequency
      50 - 50 Hz
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 45 °C
    • Stor­age/trans­port temper­ature
      -20 - 60 °C
    Connectivity
    • Type of connec­tion
      Screw terminal
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1 - 6 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 10 mm²
    Dimen­sions
    • Height
      90 mm
    • Width
      35 mm
    • Depth
      60 mm
    Power supply
    • Supply voltage
      230 V +/- 15%
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Install­a­tion, mounting
    • Mounting on
      DIN rail
    Equip­ment
    • Number of chan­nels
      6

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration EC100
    PDF
    RoHS report EC100
    PDF

    Downloads

    • Product image

      Image EC100  | Hager

      Product Image EC100

    • Product datasheet

      Image Hager Product data sheet EC100  | Hager

      Hager Product data sheet EC100

      Hours counter

      PDF
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland