The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • DR32SIE

Invicta DR Enclosure 2 row DR32SIE

EAN
5015655742132
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Invicta DR Enclosure 2 row

DR32SIE

  • Technical properties
  • Documentations
Download the data sheet

Technical properties

Equip­ment
  • Number of rows
    1
Dimen­sions
  • Height
    480 mm
  • Width
    405 mm
  • Depth
    405 mm
Cover, door
  • Number of cabinet doors
    1
Mater­ials
  • Material
    Steel
  • RAL code
    9002
  • Colour
    Grey white

Downloads

  • Product datasheet

    Image Hager Product data sheet DR32SIE  | Hager

    Hager Product data sheet DR32SIE

    Invicta DR Enclosure 2 row

    PDF
More documentation

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland