RCCB 4P 125A 500mA A Class S CRA490
EAN
3250611665014
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Phase out product: please contact your electrical wholesaler for availability
Technical properties
Electric current
-
Rated current125 A
-
Rated residual operating current Idn500 mA
-
Breaking and opening capacity Idm1.25 kA
-
Rated conditional short-circuit current Inc according to EN61008-16 kA
Installation, mounting
-
Type of top connection for modular devicesScrew terminal
-
Type of bottom connection for modular devicesbiconnect
-
Nominal tightening torque3.60 - 3.60 Nm
Voltage
-
Rated operational voltage Ue230 - 400 V
-
Type voltage supplyAC
-
Rated insulation voltage Ui500 V
-
Rated impulse withstand voltage Uimp4,000 V
-
Max. operating voltage440 V
Frequency
-
Frequency50 - 50 Hz
Capacity
-
Number of modules4
Safety
-
Residual current typeA SEL
-
Ingress Protection (IP) classIP20
Connection
-
Cross-section of input and output with screws, for massive conductors1.5 - 50.0 mm²
-
Cross-section of input and output with screws, for flexible conductors1.5 - 35.0 mm²
Power
-
Total power loss under IN33.60 W
Endurance
-
Electric endurance in number of cycles2,000
-
Number of mechanical operations10,000
Connectivity
-
Type of connectionScrew terminal
-
Top connection alignment for modular devicesAligned terminal
-
Down connection alignment for modular devicesAligned terminal
Dimensions
-
Height85 mm
-
Width71 mm
-
Depth68 mm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet CRA490
RCCB 4P 125A 500mA A Class S
PDF
More documentation