The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Junc­tion boxes and ceiling accessories
    • sollysta - ceiling accessories
    • 624SEL212SC6
    EAN
    3250617260312
    Packaging
    10 Pieces
    • sollysta - ceiling accessories

    Safety Pendant Set 6" with Short Skirt and Safety Cover 624SEL212SC6

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Safety Pendant Set 6" with Short Skirt and Safety Cover

    624SEL212SC6

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Material
      Plastic
    • Colour
      White

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration 624SEL212SC6
    PDF
    RoHS report 624SEL212SC6
    PDF

    Downloads

    • Product image

      Image 624SEL212SC6  | Hager

      Product Image 624SEL212SC6

    • Product datasheet

      Image Hager Product data sheet 624SEL212SC6  | Hager

      Hager Product data sheet 624SEL212SC6

      Safety Pendant Set 6" with Short Skirt and Safety Cover

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-06-24

      PDF
      115,50 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-10

      PDF
      120,99 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      333,03 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      324,95 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      275,94 kB
    More documentation

    Discover more of this product range

      5
    • 1
      SEL96T - Straight 2 Terminal Body, 3 Terminal and Earth Base - Home Office Shield
      SEL96T
      Straight 2 Terminal Body, 3 Terminal and Earth Base - Home Office Shield
    • 2
      MB326E/MT - Round Mounting Box with earth terminal diameter x height 81 x 19mm, qty. 20
      MB326E/MT
      Round Mounting Box with earth terminal diameter x height 81 x 19mm, qty. 20
    • 3
      624SEL212/12 - Safety Pendant Set 12" - Short Skirt
      624SEL212/12
      Safety Pendant Set 12" - Short Skirt
    • 4
      SEL212 - Safety Cord Grip Lampholders - Short Skirt
      SEL212
      Safety Cord Grip Lampholders - Short Skirt
    • 5
      SEL96TSC - Safety Straight Batten Lampholder with Home Office Shield and Safety Cover
      SEL96TSC
      Safety Straight Batten Lampholder with Home Office Shield and Safety Cover

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland