QUADRO ΣΤΗΡΙΓΜΑ 4P ΜΠΑΡΩΝ 160-630Α UC820 UC820
Επόμενα προϊόντα:
UC820NΤεχνικές ιδιότητες
-
Ύψος46 mm
-
Πλάτος322 mm
-
Βάθος115 mm
-
Πλάτος/πάχος διανομής12 - 32 mm
Περιβαλλοντική αξία
Πιστοποιήσεις και έγγραφα
Λήψεις
-
Εικόνα προϊόντος
-
Φύλλο δεδομένων προϊόντος
Hager Τεχνικό φυλλάδιο προϊόντος UC820
QUADRO ΣΤΗΡΙΓΜΑ 4P ΜΠΑΡΩΝ 160-630Α
PDF -
Instruction manual
Instruction manual fr-FR, es-ES, pt-PT, el-GR 2009-10-12
PDF4,71 MB -
Installation manual
Installation manual es-ES, fr-FR, el-GR, pt-PT 2016-01-29
PDF1,85 MB
Notice UC820 FR-ES-PT-GR
Installation manual es-ES, fr-FR, el-GR, pt-PT 2014-03-03
PDF1,48 MB -
Declaration of conformity
Declaration
Declaration of conformity International 2023-09-26
PDF360,17 kB
Declaration
Declaration of conformity International 2023-09-26
PDF348,14 kB
Declaration of conformity International 2024-02-15
PDF380,56 kB
Declaration of conformity International 2024-02-15
PDF393,09 kB
Declaration of conformity en-GB 2024-09-17
PDF394,42 kB
Declaration of conformity en-GB 2024-09-17
PDF399,41 kB
Declaration of conformity en-GB 2026-04-01
PDF539,93 kB
Declaration of conformity en-GB 2026-04-01
PDF538,80 kB
Declaration of conformity en-GB 2026-04-02
PDF506,23 kB
Declaration of conformity en-GB 2026-04-02
PDF503,38 kB
Declaration of conformity en-GB 2026-04-07
PDF461,69 kB
Declaration of conformity en-GB 2026-04-07
PDF441,44 kB
Declaration of conformity en-GB 2026-07-22
PDF446,27 kB
Declaration of conformity en-GB 2026-07-22
PDF632,18 kB
Declaration of conformity en-GB 2026-07-22
PDF651,83 kB
Declaration of conformity en-GB 2026-07-22
PDF614,22 kB