Berker Q.7
Elegant and floating
The shape of the Berker Q.7 shows at first glance that it belongs to the Q family. The frame measures 95 x 95 mm and is relatively large compared to the centre piece (58 x 58 mm). Exclusive surface materials such as slate, concrete, aluminium, stainless steel as well as black and polar white glass, combined with the translucent base material, which picks up the colour of the background, provide innovative visual accents.
Blind control - Berker Q.7
When comfort matters: everything for the control of roller shutters, blinds, awnings, roll-up and horizontal doors as well as for electrically operated windows and sky lights.