![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Plate gallery 4 modules enteraxe 71mm moon glass material WXP4004
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Fixing modeClipped
-
Depth9.3 mm
-
Height87.7 mm
-
Width163 mm
-
Number of sockets1
-
Free area for finishing namemoon glass
-
Colourwhite
-
Materialglass
-
Surface appearancematt
-
Mounting wayhorizontal
-
With transparent product label holderNo
-
European directive WEEEnot concerned
-
IK protection code against mecanical impacts05
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
-
Rangegallery
-
CompositionSurface mounted frame
Downloads
-
Images
Images may be subject to copyright
Product Image WXP4004
-
ProductECDeclaration
EU Declaration of conformity for WXP4004
PDF99 KBEU Declaration of conformity for WXP4004
dc24-0011
PDF364 KB -
ProductROHS
Pollutant guidelines for WXP4004
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WXP4004
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com