Rocker for TV+FM socket gallery 2 modules pure-white WXD253B

EAN
3250617199537
Packaging
1 Piece

Technical properties

Connectivity
  • Outlet
    with straight outlet
Dimen­sions
  • Depth
    8.4 mm
  • Height
    45 mm
  • Width
    45 mm
Capa­city
  • Number of sockets
    1
Mater­ials
  • Free area for finishing name
    pure
  • Type of surface treat­ment
    untreated
Equip­ment
  • Supporting plate / Supporting ring
    without supporting ring
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • IK protec­tion code against mecan­ical impacts
    05
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -10…35 °C
  • Stor­age/trans­port temper­ature
    -10…50 °C
Iden­ti­fic­a­tion
  • Range
    gallery
  • Compos­i­tion
    other