Output module 16x 16A /230V~, KNX TYM616D

EAN
3250616059504
Packaging
1 Piece

Technical properties

Archi­tec­ture
  • Fixing mode
    REG
Func­tions
  • Multi-phase mode
    suit­able to switch different external conductors
Config­ur­a­tion
  • Number of modules
    8
Controls and indic­ators
  • Indic­ator lamp
    yes
  • Manual selec­tion switches / push-but­tons
    manual oper­a­tion buttons for on/off (up/­down) and bus func­tion on/off per chan­nel/device
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    230 V
  • Rated current
    16 A
Voltage
  • Oper­ating voltage over bus
    21…32 V DC
  • System supply voltage
    30V DC via bus
Elec­tric current
  • Bus current consump­tion (data trans­fer)
    5 mA
  • Bus current consump­tion (idle)
    3 mA
  • Number of entry circuits
    0
  • Rated current
    16 A
Dimen­sions
  • Depth
    65 mm
  • Width of rail mounted device (RMD)
    8 modules
  • Height
    90 mm
Power
  • Max. power with elec­tronic transfo.
    1500 W
  • Total power loss under IN
    1.3 W
  • Output power
    2300 W
  • Max. switching power
    25300 W
  • Conven­tional trans­formers
    1500 VA
  • Elec­tronic trans­formers
    1500 W
Mater­ials
  • Colour
    light grey
Lighting control
  • Fluor­es­cent lamps with elec­tron­ical ballast (EB)
    20 x 36 W
  • - uncom­pensated
    1200 VA
Fluor­es­cent bulbs control
  • Energy-saving lamps
    25 x 18 W
  • Power lighting fluo lamps
    25x18W
  • Max. power fluo. duo lamp comp. series
    27 X 36W
  • Fluor­es­cent lamps parallel compensated
    1000 W /130 µF
LED control
  • Max number of LED/CFL lamps
    25
  • Power LED
    450 W
Incan­des­cent bulbs control
  • Max. power with incan­des­cent lamps
    2300 W
  • 230 V incan­des­cent lamps
    2300 W
  • 230 V halogen lamps
    2300 W
  • 230 V incan­des­cent lamps and halogen lamps
    2300 W
Connec­tion
  • Conductor cross-sec­tion (flex­ible)
    0.5…4 mm²
  • Conductor cross-sec­tion (rigid)
    0.5…6 mm²
  • Bus coup­ling unit
    with integral bus coup­ling unit
  • Bus connec­tion
    bus connec­tion via connecting terminal
Settings
  • Supported config­ur­a­tion modes
    system
Scope of delivery
  • Bus connec­tion included
    Yes
Equip­ment
  • Modular expand­ab­ility
    No
Use
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with screw-in lift terminals
Safety
  • Protec­tion index IP
    IP20
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Stor­age/trans­port temper­ature
    -20…70 °C
Iden­ti­fic­a­tion
  • Main design line
    KNX

Downloads

More documentation