![](https://hager.com/en-tr/products/static/version1721311119/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Module 6 outputs for hot water heating KNX TYF656T
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Bus systemKNX
-
Multi-phase modefor 1 phase operation
-
Number of modules4
-
Button / push-buttonwith programming button and red programming LED
-
Number of binary inputs0
-
Frequency50/60 Hz
-
Auxiliary voltage110…230 V AC
-
Operating voltage over bus21…32 V DC
-
Switching voltage24…230 V
-
Max. switching current (cos phi = 0.6)1.5 A
-
Total power loss under IN1 W
-
Power dissipation per coil0.4 W
-
Bus coupling unitwith integral bus coupling unit
-
Bus connectionbus connection via connecting terminal
-
Supported configuration modessystem
-
Bus connection includedYes
-
Modular expandabilityNo
-
Differentiation characteristic 3 - Saleswith screw terminals
-
Protection index IPIP20
-
Operating temperature-5…45 °C
-
Storage/transport temperature-20…70 °C
Downloads
-
Images
Images may be subject to copyright
Product Image TYF656T
-
ProductNotice
Instruction manuals for TYF656T
TYF656T_6LE000480A
PDF452 KB -
ProductETSBase
Product-Database ETS for TYF656T
ETS Database for TYF656T
KNXPROD137 KBProduct-Database ETS for TYF656T
ETS Database for TYF656T
VD4133 KB -
ProductApplicationDescription
Application guides ETS / easy link for TYF656T
Application description TYF656T
PDF4 MB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com