![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Output module 2x 6A /230V~, flush mounted, KNX TYB602F
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Fixing modeflush-mounting
-
Number of modules0
-
Indicator lampyes
-
Rated operational voltage Ue230 V
-
Rated current6 A
-
Max. switching capacity at230 V AC
-
Operating voltage over bus21…32 V DC
-
System supply voltage30V DC via bus
-
Bus current consumption (data transfer)7 mA
-
Bus current consumption (idle)5 mA
-
Number of entry circuits0
-
Maximum through current6 A
-
Rated current6 A
-
Switching current at cos φ = 0.8max. 6 A
-
Withstand current in AC1 for the contact path or zone 16 A
-
Height of installed product44 mm
-
Dimensions (LLxwwxhh)44 x 43 x 22 mm
-
Width of rail mounted device (RMD)0 modules
-
Height44 mm
-
Max. power with electronic transfo.500 W
-
Total power loss under IN0.5 W
-
Output power500 W
-
Max. switching power1200 W
-
Conventional transformers500 VA
-
Electronic transformers500 W
-
Colourlight grey
-
Fluorescent lamps with electronical ballast (EB)6 x 48 W
-
- uncompensated500 VA
-
Power lighting fluo lamps5 x 13W
-
Max. power fluo. duo lamp comp. series6 x 48W
-
Max number of LED/CFL lamps5
-
Power LED65 W
-
Max. power with incandescent lamps500 W
-
230 V incandescent lamps and halogen lamps500 W
-
Conductor cross-section (flexible)0.75…2.5 mm²
-
Conductor cross-section (rigid)0.75…2.5 mm²
-
Number of contacts2
-
Type of contacts1NO
-
Bus coupling unitwith integral bus coupling unit
-
Type of connectionwith screw terminals
-
Supported configuration modessystem
-
Bus connection includedYes
-
Modular expandabilityNo
-
Differentiation characteristic 3 - Saleswith screw terminals
-
Protection index IPIP20
-
Operating temperature-5…45 °C
-
Storage/transport temperature-20…70 °C
-
Main design lineKNX
Downloads
-
Images
Images may be subject to copyright
Product Image TYB602F
-
ProductNotice
Instruction manuals for TYB602F
PDF420 KB -
Technical information
PDF443 KB -
ProductETSBase
Product-Database ETS for TYB602F
ETS Database for TYB602F
KNXPROD296 KB -
ProductApplicationDescription
Application guides ETS / easy link for TYB602F
Application description ETS TYA604ABCD_TYB606ABCD_TYA608ABCD_TYA610ABCD_TYM616D_TYM620D_TYB602F
PDF10 MB -
ProductECDeclaration
EU Declaration of conformity for TYB602F
Declaration
PDF129 KB -
ProductEnvironmentProfile
Product environmental profile for TYB602F
PDF303 KB -
ProductROHS
Pollutant guidelines for TYB602F
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for TYB602F
REACH-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com