Output module 6x 4A /230V~, KNX TYA606A

EAN
3250616059825
Packaging
1 Piece

Technical properties

Archi­tec­ture
  • Bus system
    yes
Func­tions
  • Multi-phase mode
    suit­able to switch different external conductors
  • Func­tion
    with posi­tioning func­tion for blind and lamella posi­tion ; with safety func­tions e.g. for wind, rain, alarm ; with sun shade func­tion
  • Switching
    For switch­ing, e.g. of 6 inde­pendent loads or activ­a­tion of 3 drives
  • Oper­ating mode
    any combined oper­a­tion from drive and switching func­tions possible
Config­ur­a­tion
  • Number of modules
    4
Controls and indic­ators
  • Indic­ator lamp
    yes
  • Oper­a­tion
    Manual oper­a­tion can be activ­ated via selec­tion switch, thereby deac­tiv­a­tion of the KNX func­tion ; manual oper­a­tion per channel using button (single-area oper­a­tion)
  • Indic­a­tion / display
    status LED integ­rated in the manual oper­a­tion button
  • Manual selec­tion switches / push-but­tons
    manual oper­a­tion buttons for on/off (up/­down) and bus func­tion on/off per chan­nel/device
  • Button / push-button
    with illu­min­ated program­ming button
Main elec­trical features
  • Rated current
    4 A
Voltage
  • Oper­ating voltage over bus
    21…32 V DC
  • Output voltage
    230 V~
  • System supply voltage
    30V DC via bus
Elec­tric current
  • Bus current consump­tion (data trans­fer)
    4 mA
  • Bus current consump­tion (idle)
    3 mA
  • Number of entry circuits
    0
  • Maximum through current
    4 A
  • Switching current at cos φ = 0.8
    max. 4 A
Dimen­sions
  • Depth
    65 mm
  • Width of rail mounted device (RMD)
    4 modules
  • Height
    90 mm
Power
  • Max. power with elec­tronic transfo.
    800 W
  • Total power loss under IN
    1 W
  • Output power
    800 W
  • Conven­tional trans­formers
    800 VA
  • Elec­tronic trans­formers
    800 W
Mater­ials
  • Colour
    light grey
Lighting control
  • Fluor­es­cent lamps with elec­tron­ical ballast (EB)
    12 x 36 W
  • - uncom­pensated
    800 W
Fluor­es­cent bulbs control
  • Energy-saving lamps
    6 x 23 W
  • Power lighting fluo lamps
    6x23W
  • Max. power fluo. duo lamp comp. series
    12 x 36 W
LED control
  • Max number of LED/CFL lamps
    6
  • 230V LED lamps
    6 x 23 W
  • Power LED
    72 W
  • LED
    Status LED integ­rated in manual oper­a­tion button
Incan­des­cent bulbs control
  • Max. power with incan­des­cent lamps
    800 W
  • 230 V incan­des­cent lamps
    800 W
  • 230 V halogen lamps
    800 W
  • 230 V incan­des­cent lamps and halogen lamps
    800 W
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    0,75 / 2,5mm²
  • Connec­tion cross-sect. rigid cable
    0,75 / 2.5mm²
  • Conductor cross-sec­tion (flex­ible)
    0.75…2.5 mm²
  • Conductor cross-sec­tion (rigid)
    0.75…2.5 mm²
  • Type of contacts
    6NO
  • Bus coup­ling unit
    with integral bus coup­ling unit
  • Type of connec­tion
    with Quick­Con­nect plug-in terminals
  • Bus connec­tion
    bus connec­tion via connecting terminal
  • Type of connec­tion
    quick connect
Settings
  • Supported config­ur­a­tion modes
    system
  • Setting
    switching time on change of direc­tion adjustable
Scope of delivery
  • Bus connec­tion included
    Yes
Equip­ment
  • Modular expand­ab­ility
    No
Use
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with plug-in terminals
Safety
  • Protec­tion index IP
    IP20
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Stor­age/trans­port temper­ature
    -20…70 °C
Iden­ti­fic­a­tion
  • Main design line
    KNX

Downloads

More documentation