Output module 16x 16A (C)/230V~, KNX TXM616D

EAN
3250616048799
Packaging
1 Piece

Technical properties

Archi­tec­ture
  • Bus system
    yes
Func­tions
  • Multi-phase mode
    suit­able to switch different external conductors
  • Func­tion
    with posi­tioning func­tion for blind and lamella posi­tion ; with safety func­tions e.g. for wind, rain, alarm ; with sun shade func­tion
  • Switching
    for switch­ing, e.g. of 16 inde­pendent loads or activ­a­tion of 8 drives
  • Oper­ating mode
    any combined oper­a­tion from drive and switching func­tions possible
Config­ur­a­tion
  • Number of modules
    8
Controls and indic­ators
  • Indic­ator lamp
    yes
  • Oper­a­tion
    Manual oper­a­tion can be activ­ated via selec­tion switch, thereby deac­tiv­a­tion of the KNX func­tion
  • Indic­a­tion / display
    status LED integ­rated in the manual oper­a­tion button
  • Manual selec­tion switches / push-but­tons
    manual oper­a­tion buttons for on/off (up/­down) and bus func­tion on/off per chan­nel/device
  • Button / push-button
    with illu­min­ated program­ming button
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    230 V
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Voltage
  • Oper­ating voltage over bus
    21…32 V DC
  • Output voltage
    230 V AC
  • System supply voltage
    30V DC via bus
Elec­tric current
  • Bus current consump­tion (data trans­fer)
    5 mA
  • Bus current consump­tion (idle)
    3 mA
  • Number of entry circuits
    0
  • Maximum through current
    16 A
  • Rated current
    16 A
  • With­stand current in AC1 for the contact path or zone 1
    16 A
Dimen­sions
  • Width of rail mounted device (RMD)
    8 modules
  • Height
    90 mm
Power
  • Max. power with elec­tronic transfo.
    1500 W
  • Total power loss under IN
    1.3 W
  • Power dissip­a­tion per coil
    150 mW
  • Output power
    2300 W
  • Max. switching power
    25300 W
  • Conven­tional trans­formers
    1500 VA
  • Elec­tronic trans­formers
    1500 W
Mater­ials
  • Colour
    light grey
Lighting control
  • Fluor­es­cent lamps with elec­tron­ical ballast (EB)
    20 x 36 W
  • - uncom­pensated
    1200 W
Fluor­es­cent bulbs control
  • Energy-saving lamps
    25 x 18 W
  • Power lighting fluo lamps
    25x18W
  • Fluor­es­cent lamps parallel compensated
    1000 W /200 µF
LED control
  • Max number of LED/CFL lamps
    25
  • 230V LED lamps
    25 x 18 W
  • Power LED
    450 W
  • LED
    Status LED integ­rated in manual oper­a­tion button
Incan­des­cent bulbs control
  • Max. power with incan­des­cent lamps
    2300 W
  • 230 V incan­des­cent lamps and halogen lamps
    2300 W
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    0,5 / 4mm²
  • Connec­tion cross-sect. rigid cable
    0,5 / 6mm²
  • Type of load
    C-Load
  • Conductor cross-sec­tion (flex­ible)
    0.75…2.5 mm²
  • Conductor cross-sec­tion (rigid)
    0.75…2.5 mm²
  • Type of contacts
    16F
  • Bus coup­ling unit
    with integral bus coup­ling unit
  • Bus connec­tion
    bus connec­tion via connecting terminal
Settings
  • Supported config­ur­a­tion modes
    easy, system
  • Setting
    Switching time on change of direc­tion is preset
Scope of delivery
  • Bus connec­tion included
    Yes
Equip­ment
  • Number of outputs
    16
  • Modular expand­ab­ility
    No
Use
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with screw terminals
Safety
  • Protec­tion index IP
    IP20
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Stor­age/trans­port temper­ature
    -20…70 °C
Iden­ti­fic­a­tion
  • Device family
    TXM
  • Main design line
    KNX