Dimmer 3 channels 300W TXA213N
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Bus systemKNX
-
Number of modules6
-
Indicator lampyes
-
Frequency50/60 Hz
-
Rated current3.9 A
-
System supply voltage30V DC via bus
-
Incandescent bulb power20 / 900 W
-
Total power loss under IN5.8 W
-
Power of the variator0 / 900 W
-
Power lighting fluo lamps3x60W/1x60W+1x12W/1x210W
-
Max number of LED/CFL lamps15
-
Power LED210 W
-
Connection cross-sect. flexible conductor0,75 / 2,5mm²
-
Connection cross-sect. rigid cable0,75 / 2.5mm²
-
Type of loaduniversal
-
Type of connectionquick connect
-
Type of dimmeruniversal
-
Bidirectional radio frequencyNo
-
Operating temperature0…45 °C
-
Storage/transport temperature-20…70 °C
Downloads
-
Images
Images may be subject to copyright
Product Image TXA213N
-
ProductNotice
Instruction manuals for TXA213N
Variateur TXA213N 3x300w
PDF824 KB -
ProductETSBase
Product-Database ETS for TXA213N
Logiciel d'application ETS du TXA213N
KNXPROD135 KBProduct-Database ETS for TXA213N
Logiciel d'application ETS du TXA213N
VD5191 KB -
ProductApplicationDescription
Application guides ETS / easy link for TXA213N
Description d'application ETS TXA210N_TXA210AN_TXA213N
PDF1 MB -
ProductTx100Description
Function descriptions TX100 for TXA213N
Description de fonction TX100 TXA210N_TXA210AN_TXA213N
PDF3 MB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com