Valve actuator KNX + 2 reserve inputs TX501

EAN
3250616045019
Packaging
1 Piece

Technical properties

Func­tions
  • Func­tion
    with valve protec­tion func­tion ; Func­tions summer oper­a­tion and forced mode
Config­ur­a­tion
  • Pre-assembled
    pre-assembled, with cable
Controls and indic­ators
  • Button / push-button
    with program­ming button and red program­ming LED
Connectivity
  • Binary inputs
    with 2 inde­pendent binary inputs
Main elec­trical features
  • Nominal voltage
    30 V
Voltage
  • Oper­ating voltage over bus
    21…32 V DC
Elec­tric current
  • Bus consump­tion
    10 mA
  • Bus current consump­tion (data trans­fer)
    10 mA
  • Number of entry circuits
    2
Dimen­sions
  • Depth of installed product
    65 mm
  • Height of installed product
    84 mm
  • Width of installed product
    50 mm
Trip­ping
  • Run time
    20 s/mm
Mater­ials
  • Colour
    white
Mecanic features
  • Maximum controller stroke
    6 mn
LED control
  • LED
    with 5 LEDs for display of valve stroke
Connec­tion
  • Type of connec­tion to the bus
    TG008 connector
  • Bus coup­ling unit
    with integral bus coup­ling unit
  • Bus connec­tion
    bus connec­tion via connecting terminal
Cable
  • Pre-assembled cable
    ≈ 1 m
Settings
  • Supported config­ur­a­tion modes
    system, easy
  • Set force
    >120 N
Equip­ment
  • Detec­tion of valve limit stops
    Auto­matic
  • Control
    for continuous PI control
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use condi­tions
  • Oper­ating temper­ature
    0…50 °C
  • Stor­age/trans­port temper­ature
    -20…60 °C
Iden­ti­fic­a­tion
  • Main design line
    KNX