IoT Controller TJA560
EAN
3250615909411
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Category / ports2 RJ45 Ports for LAN connection
-
Module6 Gang
-
Number of modules6
Controls and indicators
-
With LED indicationYes
-
Manual selection switches / push-buttonsSelection switch for online/offline mode
Connectivity
-
ProtocolTCP/IP
-
Communication ProtocolTCP/IP
-
Ethernet data ratemax. 2 x 100/1000 Mbit/s
-
Connectors / jackswith 2 USB jacks type B, USB 2.0 compliant
-
Interfaceas interface between KNX devices and IoT devices (Amazon Echo, Sonos, Philips Hue, Netatmo)
Voltage
-
Auxiliary voltage24 V DC
-
Operating voltage24 V DC
-
Operating voltage over bus21…32 V DC
Electric current
-
Bus current consumption (data transfer)max. 10 mA
-
Number of entry circuits0
Dimensions
-
Width of rail mounted device (RMD)6 modules
Power supply
-
Operating voltage via power supply24 V DC
LED control
-
LEDwith green and red status LED for LAN status, operational stand-by, KNX status and gateway connection
Installation, mounting
-
Installation modefor installation in distribution box
Connection
-
Conductor cross-section (flexible)0.75…2.5 mm²
-
Conductor cross-section (rigid)0.75…2.5 mm²
-
Bus coupling unitwith integral bus coupling unit
-
Type of connectionwith QuickConnect plug-in terminals
-
Bus connectionbus connection via connecting terminal
-
Connectionwith two RJ45 jacks
Settings
-
Supported configuration modessystem, easy
-
Programmingcommissioning and programming without ETS via web browser
Scope of delivery
-
Bus connection includedYes
Equipment
-
Number of outputs0
-
Demounting protectionNo
-
Radio interfaceNo
-
IR interfaceNo
-
UpdateableYes
-
VisualizationNo
-
Web-ServerYes
Software
-
Softwarecompatible with Web browsers from Internet Explorer 11, Chrome 32, Firefox 27, and Edge 20
Use conditions
-
Operating temperature0…45 °C
-
Storage/transport temperature-20…70 °C
Identification
-
Main design lineKNX
Instructions
-
Information textNetwork technology skills are required for commissioning. System requirements: Windows 8.1, Android 4.4, iOS 8.
Downloads
-
Images
Images may be subject to copyright
Product Image TJA560
-
ProductNotice
Instruction manuals for TJA560
PDF2 MB -
Installation handbook
Installation handbooks for TJA560
PDF2 MB -
ProductLicence
Product licence for TJA560
Open Source Licence for TJA560
PDF584 KB -
ProductEnvironmentProfile
Product environmental profile for TJA560
PDF415 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com