Presence detector 360° monobloc KNX multi-channels TCC530E

EAN
3250617579261
Packaging
1 Piece

Technical properties

Archi­tec­ture
  • Bus system
    KNX
Controls and indic­ators
  • Button / push-button
    with program­ming button
Connectivity
  • Number of binary inputs
    0
Voltage
  • Oper­ating voltage over bus
    21…32 V DC
Dimen­sions
  • Dimen­sions (Ø x H)
    78 x 70 mm
  • Install­a­tion opening Ø
    60…63 mm
  • Recom­mended install­a­tion height
    2.5…3.5 m
  • Install­a­tion wall thick­ness
    10…28 mm
Meas­ure­ment
  • Detec­tion Method
    pres­ence
Detec­tion
  • Detec­tion angle
    360 °
  • Detec­tion angle
    360 °
  • Angle of vertical detec­tion
    55 °
  • Detec­tion field Ø, on floor
    ≈ 7 m
  • Detec­tion field Ø, at desk height
    ≈ 5 m
  • Frontal detecting distance
    7 m
  • Side detecting distance
    8 m
Mater­ials
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    PC-ABS
  • Surface appear­ance
    matt
Lighting control
  • Bright­ness meas­ure­ment range
    5 / 1000 Lux
Install­a­tion, mounting
  • Maximum Mounting Height
    4 m
Connec­tion
  • Bus coup­ling unit
    with integral bus coup­ling unit
  • Bus connec­tion
    bus connec­tion via connecting terminal
Settings
  • Supported config­ur­a­tion modes
    system
  • Delay time, adjustable
    1 mn…1 h
Scope of delivery
  • Bus connec­tion included
    Yes
Equip­ment
  • Number of chan­nels
    2
  • Angle of hori­zontal detec­tion
    360 °
Use condi­tions
  • Oper­ating temper­ature
    -10…45 °C
  • Stor­age/trans­port temper­ature
    -20…60 °C
Iden­ti­fic­a­tion
  • Main design line
    KNX