Fuse carrier 3P 50A 690V L51 accessoriability 4.5M LS603

EAN
3250614196034
Packaging
1 Piece

Technical properties

Archi­tec­ture
  • Number of poles
    3 P
  • Type of pole
    3 P
Config­ur­a­tion
  • Number of modules
    4.5
Elec­tric current
  • Rated current
    50 A
Fuse
  • Char­act­Fuse
    gG ; aM
Dimen­sions
  • Depth of installed product
    93 mm
  • Height of installed product
    107 mm
  • Width of installed product
    78.75 mm
Power
  • Total power loss under IN
    19 W
Stand­ards
  • European directive WEEE
    concerned
Safety
  • Protec­tion index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -5…40 °C
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    3
  • Stor­age/trans­port temper­ature
    -25…80 °C