Moulded Case Circuit Breaker X160 3P 40kA 63A HNA063U
EAN
3250613130541
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of orderToggle
-
Number of poles3 P
-
Type of pole3P3D
Functions
-
Complete device with protection unitYes
-
Trip UnitTM A/F
-
Integrated earth fault protectionNo
Configuration
-
Number of modules4.5
Main electrical features
-
Rated operational voltage Ue220 / 415 V
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage690 V
-
Rated impulse withstand voltage8 kV
-
With under voltage releaseNo
Electric current
-
Rated current63 A
-
Rated ultimate short-circuit breaking capacity Icu under 690V AC IEC 60947-26 kA
-
Thermal protection nob setting xIN0.63 / 0.8 / 1
-
Breaking capacity on 1 pole for IT 230V NF 60947-251 kA
-
Breaking capacity on 1 pole for IT 400V NF 60947-29 kA
-
Rated service breaking capacity Ics AC according IEC 60947-250 %
-
Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-285 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-285 kA
-
Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-240 kA
-
Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-240 kA
-
Rated ultimate short-circuit breaking capacity Icu under 440V AC IEC 60947-225 kA
Current correction factors
-
Correction factor of rating current for 2 devices placed side-by-side1
-
Correction factor of rating current for 3 devices placed side-by-side1
-
Correction factor of rating current for 4 and 5 devices placed side-by-side1
-
Correction factor of rating current for 6 devices placed side-by-side1
Power
-
Total power loss under IN30 W
-
Power loss per pole at In10 W
Tripping
-
TripmodeTM
-
Thermal protection trip time0 ms
-
Time of response when opening10 ms
Electrical specifications
-
Magnetic trip delay time0 ms
Endurance
-
Electric endurance in number of cycles1000
-
Number of mechanical operations4000
Installation, mounting
-
DIN rail mounting with optional adaptatorYes
Connection
-
Connection cross-sect. flexible conductor4 / 70mm²
-
Connection cross-sect. rigid cable4 / 95mm²
-
ConnectionFront connection
-
Type of connectionwith screw
Settings
-
Range of the magnetic adjustment1000 A
-
Setting type In or IthIN
Equipment
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
-
Number of auxiliary contacts as change-over contact0
-
Motor drive optionalNo
Use cases
-
Category of useA
Standards
-
Standard textIEC 60947-2
-
European directive WEEEnot concerned
Safety
-
Protection index IPIP4X
Use conditions
-
Altitude2000 m
-
Air humidity protectionfor all climates
Downloads
-
Images
Images may be subject to copyright
Product Image HNA063U
-
ProductNotice
Instruction manuals for HNA063U
PDF12 MB -
ProductECDeclaration
EU Declaration of conformity for HNA063U
Declaration
PDF215 KBEU Declaration of conformity for HNA063U
Declaration
PDF276 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com