MCB 3P 10kA C-80A 4.5M HLF380S

EAN
3250613230913
Packaging
1 Piece

Technical properties

Archi­tec­ture
  • Number of protected poles
    3
  • Number of poles
    3 P
  • Type of pole
    3 P
  • Curve
    C
Func­tions
  • Concur­rently switching N-neutral
    No
Config­ur­a­tion
  • Number of modules
    4.5
Connectivity
  • Top connec­tion aligne­ment for modular devices
    Aligned terminal
  • Bottom connec­tion aligne­ment for modular devices
    Aligned terminal
Main elec­trical features
  • Rated short circuit breaking capa­city Icn AC according IEC60898-1
    10 kA
  • Rated oper­a­tional voltage Ue
    415 V
  • Type of supply voltage
    AC
  • Frequency
    50/60 Hz
Voltage
  • Rated insu­la­tion voltage
    500 V
  • Rated impulse with­stand voltage
    6000 V
Elec­tric current
  • Rated current
    80 A
  • Rated service breaking capa­city Ics AC according IEC 60898-1
    7.5 kA
  • min/maxi threshold value of the AC thermal oper­a­tion
    1.13 / 1.45 In
  • Magnetic regu­lating currrent
    5 / 10 In
  • Rating current -10°C according to IEC 60947
    112 A
  • Rating current -15°C according to IEC 60947
    115 A
  • Rating current -20°C according to IEC 60947
    118 A
  • Rating current -25°C according to IEC 60947
    122 A
  • Rating current -5°C according to IEC 60947
    109 A
  • Rating current 0°C according to IEC 60947
    106 A
  • Rating current 10°C according to IEC 60947
    99.2 A
  • Rating current 15°C according to IEC 60947
    96 A
  • Rating current 20°C according to IEC 60947
    92.8 A
  • Rating current 25°C according to IEC 60947
    89.6 A
  • Rating current 30°C according to IEC 60947
    86.4 A
  • Rating current 35°C according to IEC 60947
    83.2 A
  • Rating current 40°C according to IEC 60947
    80 A
  • Rating current 45°C according to IEC 60947
    77.6 A
  • Rating current 5°C according to IEC 60947
    102 A
  • Rating current 50°C according to IEC 60947
    75.1 A
  • Rating current 55°C according to IEC 60947
    72.6 A
  • Rating current 60°C according to IEC 60947
    70 A
  • Rating current 65°C according to IEC 60947
    67.2 A
  • Rating current 70°C according to IEC 60947
    64.3 A
  • Breaking capa­city on 1 pole for IT 400V NF 60947-2
    4.5 kA
  • Breaking capa­city on 1 pole for IT 415V NF 60947-2
    4.5 kA
  • Rated short circuit breaking capa­city Icn under 230V AC according IEC60898-1
    10 kA
  • Rated short circuit breaking capa­city Icn under 400V AC according IEC60898-1
    10 kA
  • Rated service breaking capa­city Ics AC according IEC 60947-2
    75 %
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230V AC IEC 60947-2
    10 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240V AC IEC 60947-2
    10 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400V AC IEC 60947-2
    10 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415V AC IEC 60947-2
    10 kA
Elec­tric current / temper­ature
  • Rating current -25°C
    115 A
  • Rating current -20°C
    112 A
  • Rating current -15°C
    109 A
  • Rating current -10°C
    106 A
  • Rating current -5°C
    102 A
  • Rating current 0°C
    99.2 A
  • Rating current 5°C
    96 A
  • Rating current 10°C
    92.8 A
  • Rating current 15°C
    89.6 A
  • Rating current 20°C
    86.4 A
  • Rating current 25°C
    83.2 A
  • Rating current 30°C
    80 A
  • Rating current 35°C
    77.6 A
  • Rating current 40°C
    75.1 A
  • Rating current 45°C
    72.6 A
  • Rating current 50°C
    70 A
  • Rating current 55°C
    67.2 A
  • Rating current 60°C
    64.3 A
Current correc­tion factors
  • Correc­tion factor of rating current for 2 devices placed side-by-side
    1
  • Correc­tion factor of rating current for 3 devices placed side-by-side
    0.95
  • Correc­tion factor of rating current for 4 and 5 devices placed side-by-side
    0.9
  • Correc­tion factor of rating current for 6 devices placed side-by-side
    0.85
Dimen­sions
  • Depth of installed product
    70 mm
  • Height of installed product
    90 mm
  • Width of installed product
    80 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    20.32 W
  • Power loss per pole at In
    6.93 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    4000
  • Number of mech­an­ical oper­a­tions
    20000
Install­a­tion, mounting
  • Type of top connec­tion for modular devices
    with screw
  • Type of top rail clip for modular devices
    Plastic
  • Type of bottom rail clip for modular devices
    plastic
  • Type of Bottom Connec­tion for modular devices
    with screw
  • Top remov­ab­ility for modular devices
    Yes
  • Bottom remov­ab­ility for modular devices
    Yes
Connec­tion
  • Connec­tion cross-sec­tion at output with screw, for flex­ible conductor
    1 / 50 mm²
  • Connec­tion cross-sec­tion at output with screw, for massive conductor
    1 / 70 mm²
  • Connec­tion cross-sec­tion for rigid conductor, upstream terminals with screws
    1 / 70 mm²
  • Connec­tion cross-sec­tion of the access with screws, with flex­ible conductor
    1 / 50 mm²
  • Connec­tion cross-sec­tion of input and output with screws, for massive conductors
    1 / 70 mm²
  • Connec­tion cross section of access and exit with screws, for flex­ible conductor
    1 / 50 mm²
Stand­ards
  • Standard text
    EN 60898-1 ; IEC 60947-2
  • European directive WEEE
    concerned
Safety
  • Protec­tion index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    3
  • Class of energy limit­a­tion I²t
    3
  • Alti­tude
    2000 m
temper­atur
  • Temper­ature of calib­ra­tion
    30 °C