Moulded Case Circuit Breaker h630 3P 70kA 400A LSI HED400H
EAN
3250613349608
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of orderToggle
-
Number of poles3 P
-
Type of pole3P3D
Functions
-
Complete device with protection unitYes
-
Trip UnitLSI
-
Integrated earth fault protectionNo
Configuration
-
Number of modules8
Main electrical features
-
Rated operational voltage Ue220 / 690 V
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage800 V
-
Rated impulse withstand voltage8 kV
-
With under voltage releaseNo
Electric current
-
Rated current400 A
-
Rated ultimate short-circuit breaking capacity Icu under 690V AC IEC 60947-220 kA
-
Thermal protection nob setting xIN0.4 / 0.5 / 0.63 / 0.8 / 0.9 / 0.95 / 1
-
Breaking capacity on 1 pole for IT 230V NF 60947-260 kA
-
Breaking capacity on 1 pole for IT 400V NF 60947-29 kA
-
Rated service breaking capacity Ics AC according IEC 60947-271 %
-
Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-2100 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-2100 kA
-
Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-270 kA
-
Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-270 kA
-
Rated ultimate short-circuit breaking capacity Icu under 440V AC IEC 60947-265 kA
Current correction factors
-
Correction factor of rating current for 2 devices placed side-by-side1
-
Correction factor of rating current for 3 devices placed side-by-side1
-
Correction factor of rating current for 4 and 5 devices placed side-by-side1
-
Correction factor of rating current for 6 devices placed side-by-side1
Power
-
Total power loss under IN62.4 W
-
Power loss per pole at In20.8 W
Tripping
-
TripmodeLSI
-
Thermal protection trip time5 / 10 / 11 / 19 / 21 / 29 ms
-
Time of response when opening10 ms
Electrical specifications
-
Magnetic trip delay time100 to 200 ms
Endurance
-
Electric endurance in number of cycles1000
-
Number of mechanical operations4000
Installation, mounting
-
DIN rail mounting with optional adaptatorNo
Connection
-
Connection cross-sect. flexible conductor35 / 240mm²
-
Connection cross-sect. rigid cable35 / 240mm²
-
ConnectionFront connection
-
Type of connectionTerminal
Settings
-
Range of the magnetic adjustment2240 / 2800 / 3500 / 4480 / 5040 / 5200 / 5200 A
-
Magnetic protection nob setting xIN2.5 / 5 / 10
-
Setting type In or IthIrTh
Equipment
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
-
Number of auxiliary contacts as change-over contact0
-
Motor drive optionalYes
Use cases
-
Category of useA
Standards
-
Standard textIEC 60947-2
-
European directive WEEEconcerned
Safety
-
Protection index IPIP4X
Use conditions
-
Operating temperature-25…70 °C
-
Altitude2000 m
-
Air humidity protectionfor all climates
-
Storage/transport temperature-35…70 °C
Downloads
-
Images
Images may be subject to copyright
Product Image HED400H
-
ProductNotice
Instruction manuals for HED400H
PDF7 MB -
ProductECDeclaration
EU Declaration of conformity for HED400H
Declaration
PDF302 KBEU Declaration of conformity for HED400H
Declaration
PDF350 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com