Switch h1000 3P 1000A HCE970H
EAN
3250613363192
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of orderToggle
-
Neutral positionwithout neutral
-
Number of poles3 P
-
Type of pole3 P
Functions
-
Reversing switchNo
-
Trip UnitSWITCH
Main electrical features
-
Rated operational voltage Ue220 / 690 V
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage800 V
-
Rated impulse withstand voltage8 kV
Electric current
-
Rated current1000 A
-
Rated operational current in AC211000 A
Current correction factors
-
Correction factor of rating current for 2 devices placed side-by-side1
-
Correction factor of rating current for 3 devices placed side-by-side1
-
Correction factor of rating current for 4 and 5 devices placed side-by-side1
-
Correction factor of rating current for 6 devices placed side-by-side1
Power
-
Total power loss under IN186 W
-
Power loss per pole at In62 W
-
Contact rating with 400 V in AC1658 kW
Tripping
-
Time of response when opening10 ms
Endurance
-
Electric endurance in number of cycles4500
-
Number of mechanical operations15000
Cover, door
-
InterlockableYes
Materials
-
Toggle colourBlack
Connection
-
Connection cross-sect. flexible conductor2x240mm²
-
Connection cross-sect. rigid cable2x240mm²
-
ConnectionFront connection
-
Type of connectionTerminal
Equipment
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
-
Number of auxiliary contacts as change-over contact0
-
Motor drive optionalYes
Use cases
-
Category of useA
Standards
-
Standard textIEC 60947-3
-
European directive WEEEconcerned
Safety
-
Protection index IPIP4X
Use conditions
-
Operating temperature-25…70 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-23
-
Altitude2000 m
-
Air humidity protection85% / 50°C
-
Storage/transport temperature-35…70 °C
Downloads
-
Images
Images may be subject to copyright
Product Image HCE970H
-
ProductNotice
Instruction manuals for HCE970H
PDF7 MB -
ProductECDeclaration
EU Declaration of conformity for HCE970H
Declaration
PDF330 KBEU Declaration of conformity for HCE970H
Declaration
PDF316 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com