![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Presence detector 360°, 2 channels, flush mounted, white EE811
EAN
3250612258116
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Main electrical features
-
Rated operational voltage Ue230 V
-
Frequency50 Hz
Dimensions
-
Width of installed product100 mm
-
Recommended installation height2.5…3.5 m
Measurement
-
Detection MethodPassive Infrared
Power supply
-
Supply voltage230 V
Detection
-
Detection angle360 °
-
Detection angle360 °
-
Detection field Ø, on floor≈ 12 m
-
Detection field Ø, at desk height≈ 5 m
-
Frontal detecting distance7 m
-
Side detecting distance13 m
Materials
-
Colourpure white
-
RAL colourRAL 9010 - Pure white
-
Materialplastic
Lighting control
-
Response brightness, adjustable≈ 5…1200 lx
-
Brightness measurement range5 / 1200 Lux
Installation, mounting
-
Maximum Mounting Height4 m
Settings
-
Response value sensitivity adjustableYes
-
Delay time, adjustable≈ 1…30 mn
Equipment
-
Angle of horizontal detection360 °
-
SlewingDetector head slewing by 90°
Safety
-
Protection classisol.class II
Use conditions
-
Operating temperature0…45 °C
-
Storage/transport temperature-10…60 °C
Identification
-
Application, usageMotion detector
-
Main design lineMotion detectors
Downloads
-
Images
Images may be subject to copyright
Product Image EE811
-
ProductNotice
Instruction manuals for EE811
Annexe Detecteur de presence 360 deg EE810, 52366, EE811,52367 EE812, 52368
PDF1 MBInstruction manuals for EE811
PDF3 MB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com