Detector 360° wall mounted EE804

EAN
3250612258048
Packaging
1 Piece

Technical properties

Archi­tec­ture
  • Fixing mode
    surface-­mounting
Func­tions
  • Func­tion
    can only be used as indi­vidual unit
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    230 V
  • Frequency
    50 Hz
Dimen­sions
  • Height of installed product
    50 mm
  • Dimen­sions (Ø x H)
    100 x 50 mm
  • Width of installed product
    105.5 mm
  • Recom­mended install­a­tion height
    2.5…3.5 m
Power supply
  • Supply voltage
    230 V +10% / -15%
Detec­tion
  • Detec­tion angle
    360 °
  • Detec­tion angle
    360 °
  • Detec­tion field Ø, on floor
    ≈ 6 m
  • Frontal detecting distance
    6 m
  • Side detecting distance
    6 m
Mater­ials
  • Colour
    white
  • RAL colour
    RAL 9001 - Cream
  • Material
    plastic
Lighting control
  • Response bright­ness, adjustable
    ≈ 5…1000 lx
  • Bright­ness meas­ure­ment range
    5 / 1000 Lux
Install­a­tion, mounting
  • Maximum Mounting Height
    4 m
  • Mounting type
    surface-­mounted
Connec­tion
  • Number of contacts
    1
  • Type of connec­tion
    with screw terminals
Settings
  • Response value sens­it­ivity adjustable
    No
  • Delay time, adjustable
    5 s…15 mn
Scope of delivery
  • Component
    with fitting material
Equip­ment
  • Angle of hori­zontal detec­tion
    360 °
Safety
  • Protec­tion class
    isol.­class II
Use condi­tions
  • Oper­ating temper­ature
    0…45 °C
  • Stor­age/trans­port temper­ature
    -20…60 °C
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Motion detector
  • Main design line
    Motion detectors