![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
LED Floodlight with PIR 220 / 360° , white EE600
EAN
3250617579353
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeScrewed
Functions
-
Operating modewith test mode
Main electrical features
-
Frequency50/60 Hz
Voltage
-
Operating voltage230 V AC
-
Operating voltage230 V~ +10%/-15%
Power
-
Halogen switching capacity 230V410 W
-
Incandescent bulb power300 W
Endurance
-
Service life of the LED≈ 7300 h
Detection
-
Detection angle, settable220…360 °
-
Detection field Ø, on floor≈ 24 m
-
Frontal detecting distance12 m
-
Side detecting distance12 m
Materials
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
Lighting control
-
Brightness measurement range5 / 1000 Lux
-
Lumen3400 lm
LED control
-
Power LED60 W
Incandescent bulbs control
-
230 V incandescent lamps300 W
Installation, mounting
-
Maximum Mounting Height4 m
-
Installation modefor screw fastening
Connection
-
Connection type1 to 1,5 mm²
Settings
-
Response value sensitivity adjustableYes
Equipment
-
SlewingLED spotlight horizontally adjustable 180° ; LED spotlight vertically adjustable 340°
Safety
-
Protection classisol.class II
Use conditions
-
Operating temperature-20…40 °C
-
Storage/transport temperature-20…60 °C
Identification
-
Application, usageMotion detector
-
Main design lineMotion detectors
Downloads
-
Images
Images may be subject to copyright
Product Image EE600
-
ProductNotice
Instruction manuals for EE600
PDF12 MBInstruction manuals for EE600
PDF12 MB -
ProductEnvironmentProfile
Product environmental profile for EE600
PDF319 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com