RCCB 4P 63A 300mA AC Class CFC763J
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Neutral positionright
-
Number of poles4 P
-
Number of modules4
-
Rated operational voltage Ue230 / 400 V
-
Frequency50 Hz
-
Rated insulation voltage500 V
-
Rated impulse withstand voltage4000 V
-
Rated residual operating current300 mA
-
Rated current63 A
-
Withstand not tripping on 8-20 μs wave0.25 kA
-
Breaking and opening capacity630 A
-
Rated conditional short-circuit current Inc according to EN 61008-16 kA
-
Rating current -25°C63 A
-
Rating current -20°C63 A
-
Rating current -15°C63 A
-
Rating current -10°C63 A
-
Rating current -5°C63 A
-
Rating current 0°C63 A
-
Rating current 5°C63 A
-
Rating current 10°C63 A
-
Rating current 15°C63 A
-
Rating current 20°C63 A
-
Rating current 25°C63 A
-
Rating current 30°C63 A
-
Rating current 35°C63 A
-
Rating current 40°C63 A
-
Rating current 45°C60 A
-
Rating current 50°C58 A
-
Rating current 55°C55 A
-
Rating current 60°C51 A
-
Rating current 65°C48 A
-
Rating current 70°C45 A
-
Depth of installed product70 mm
-
Height of installed product83 mm
-
Width of installed product70 mm
-
Construction size (DIN 43880)1
-
Frequency50 Hz
-
Total power loss under IN19.7 W
-
Power loss per pole at In8.4 W
-
Protected against nuisance trippingNo
-
Short-time delayed trippingNo
-
Electric endurance in number of cycles2000
-
Number of mechanical operations4000
-
Type of top connection for modular deviceswith screw
-
Tightening torque2,8Nm
-
Type of top rail clip for modular devicesNA
-
Type of bottom rail clip for modular devicesplastic
-
Type of Bottom Connection for modular devicesBIconnect
-
Top removability for modular devicesNo
-
Bottom removability for modular devicesNo
-
Connection cross-section at output with screw, for massive conductor1 / 25 mm²
-
Connection cross-sect. flexible conductor16mm²
-
Connection cross-sect. rigid cable25mm²
-
Connection cross-section for rigid conductor, upstream terminals with screws1 / 25 mm²
-
Connection cross-section of the access with screws, with flexible conductor1 / 16 mm²
-
Connection cross section of access and exit with screws, for flexible conductor1 / 16 mm²
-
Type of connectionwith screw
-
With transparent product label holderNo
-
Standard textEN 61008-1
-
Residual current typeAC
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
-
Operating temperature-25…40 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Altitude2000 m
-
Storage/transport temperature-55…70 °C
Downloads
-
Images
Images may be subject to copyright
Product Image CFC763J
-
ProductNotice
Instruction manuals for CFC763J
PDF521 KB -
ProductECDeclaration
EU Declaration of conformity for CFC763J
Declaration
PDF717 KB -
ProductEnvironmentProfile
Product environmental profile for CFC763J
PDF345 KB -
ProductROHS
Pollutant guidelines for CFC763J
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for CFC763J
RoHS declaration CFC763J (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com