Series push-button, 2 NO cont com inp term, Integro - Design Flow/Pure, grey gl 936752507
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Type of control unitdouble push button
-
Antibacterial treatmentNo
-
IFTTT support availableNo
-
Nominal voltage250 V
-
Rated voltage250 V AC
-
Momentary-contact current10 A
-
Depth25 mm
-
Height55.5 mm
-
Width55.5 mm
-
Surface appearanceglossy
-
Terminalcommon input terminal
-
Type of connectionwith screw terminals
-
ApplicationLight control
-
REACH conformYes
-
RoHS conformYes
-
Main design lineBerker Integro Flow/Pure
-
Secondary design line(s)Berker Integro Flow ; Berker Integro Pure
Downloads
-
Images
Images may be subject to copyright
Product Image 936752507
-
ProductECDeclaration
EU Declaration of conformity for 936752507
Declaration of conformity International 2021-11-19
PDF269 KBEU Declaration of conformity for 936752507
Declaration
PDF273 KB -
ProductROHS
Pollutant guidelines for 936752507
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 936752507
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com