Frame 2gang, Integro Pure, stainless steel matt, lacquered 919762524
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Depth9 mm
-
Height59.5 mm
-
Width119 mm
-
Number of sockets2
-
Colour of design linestainless steel
-
ColourStainless steel
-
Colourstainless steel optics
-
RAL colourRAL 9022 - Pearl light grey
-
Material / workmanshiplacquered
-
Materialthermoplastic
-
Surface appearancematt
-
Type of surface treatmentPainted
-
Installation modefor vertical and horizontal mounting
-
Protection index IPIP20
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Downloads
-
Images
Images may be subject to copyright
Product Image 919762524
-
ProductECDeclaration
EU Declaration of conformity for 919762524
PDF274 KBEU Declaration of conformity for 919762524
Declaration
PDF275 KBEU Declaration of conformity for 919762524
PDF313 KB -
ProductROHS
Pollutant guidelines for 919762524
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 919762524
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com