IR motion detector comfort 1.1 m, K.1, polar white glossy 85341279
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Mode of operationµ-processor controlled mode of operation
-
FunctionTeach function for response brightness via button ; with keylock ; Party function for switching on for 2 hours ; with memory function for presence simulation
-
Operating modestep operation with immunity time (e.g. for stair light/impact current circuits)
-
Button / push-buttonwith button for on/off/automatic
-
Assembling height34 mm
-
Nominal mounting height1.1 m
-
immunity time≈ 10 s
-
Detection field, rectangular shaped≈ 12 x 16 m
-
Range, frontal≈ 12 m
-
Range, sideeach ≈ 8 m
-
Number of detection levels3
-
Detection angle, settableeach side ≈ 45…90 °
-
Detection field Ø, on floor0 m
-
Colour of design linepolar white
-
Response brightness, adjustable≈ 5…1000 lx , daytime operation
-
LEDwith operation and status LED, red/green/orange ; LED application module/insert compatibility display
-
Response value luminosity adjustableYes
-
Response value sensitivity adjustableYes
-
Response sensitivity, settable10…100 %
-
Short time mode200 ms
-
Delay time≈ 180 s
-
Delay time, adjustable≈ 10 s…30 mn
-
Switch-off pre-warning to dimming value 50% for30 s
-
REACH conformNo
-
Halogen freeNo
-
Protectionwith dismantling protection
-
Operating temperature-5…45 °C
-
Energy-savinglow intrinsic energy requirement
-
Relative humidity (without condensation)0…65 % (without condensation)
-
Application, usageLight control ; Motion detector
-
Main design lineBerker K.1
-
Secondary design line(s)Motion detector ; Berker K.1
-
Information textContinuous direct sunlight penetrating the upward-pointing detection plane can result in failure of the motion detector. Only suitable for indoor areas!
Downloads
-
Images
Images may be subject to copyright
Product Image 85341279
-
ProductNotice
Instruction manuals for 85341279
Manual for 8534xx - IR motion detector comfort (EN, 2022-04)
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for 85341279
Declaration of Conformity
PDF1 MBEU Declaration of conformity for 85341279
Declaration of Conformity
PDF1 MB -
ProductROHS
Pollutant guidelines for 85341279
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com