![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Shutter push-button, K.5, stainless steel matt, lacq. 85241173
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Venetian blind movement time2 mn
-
Nominal voltage12 V
-
Frequency- Hz
-
SensorNot suitable for rain and wind sensors
-
Colour of design linestainless steel
-
Colourstainless steel
-
Material / workmanshiplacquered
-
Materialthermoplastic
-
Installation modeclamp fastening
-
Lamella adjusting time(adjustable) 50 ms…2.5 s
-
Minimum slat adjustment time≈ 250 ms
-
Delay time, adjustable0…500 s
-
Lamella adjustment on button-press< 0.4 s
-
Self-retaining for 2 min on button-press> 0.4 s
-
Change-over time for change of direction< 0.6 s
-
Protectionwith dismantling protection
-
Operating temperature-5…45 °C
-
Relative humidity (without condensation)0…65 % (without condensation)
-
Application, usageBlind control
-
Main design lineBerker K.5
-
Secondary design line(s)Berker K.5
-
Special note textCan be switched to orientation led by extension unit.
Downloads
-
Images
Images may be subject to copyright
Product Image 85241173
-
ProductNotice
Instruction manuals for 85241173
Manual for 852411xx - Blind button (EN, 2015-09)
PDF775 KB -
ProductECDeclaration
EU Declaration of conformity for 85241173
Declaration of Conformity
PDF1 MBEU Declaration of conformity for 85241173
Declaration of Conformity
PDF1 MB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com