![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Shutter push-button, R.1/R.3/1930/R.cl., p. white glossy 85241139
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Venetian blind movement time2 mn
-
Running timemax. 2 mn
-
Nominal voltage12 V
-
Frequency- Hz
-
Diameter57.6 mm
-
Colour of design linepolar white
-
Colourpolarwhite
-
Materialthermoplastic
-
Installation modeclamp fastening
-
Lamella adjusting time(adjustable) 50 ms…2.5 s
-
Minimum slat adjustment time≈ 250 ms
-
Delay time, adjustable0…500 s
-
Lamella adjustment on button-press< 0.4 s
-
Self-retaining for 2 min on button-press> 0.4 s
-
Change-over time for change of direction< 0.6 s
-
Protectionwith dismantling protection
-
Operating temperature-5…45 °C
-
Relative humidity (without condensation)0…65 % (without condensation)
-
Application, usageBlind control
-
Main design lineBerker R.1/R.3/R.8/Serie 1930/R.classic
-
Secondary design line(s)Berker R.1, Berker R.3, Berker R.8
-
Special note textCan be switched to orientation led by extension unit. ; Note: When integrating this product into the Serie 1930, the 1gang frame for centre plate Ø 58 mm, order no.: 1382 0... may only be used. Installation in multiple combinations of the Serie 1930 is not possible!
Downloads
-
Images
Images may be subject to copyright
Product Image 85241139
-
ProductNotice
Instruction manuals for 85241139
Manual for 852411xx - Blind button (EN, 2015-09)
PDF775 KB -
ProductECDeclaration
EU Declaration of conformity for 85241139
Declaration of Conformity
PDF1 MBEU Declaration of conformity for 85241139
Declaration of Conformity
PDF1 MB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com