![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Button 2gang, K.5, al., matt, lacq. 85142177
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Operationwith 2-push-buttons operation concept per series
-
Nominal voltage12 V
-
Operating voltagevia insert
-
Colour of design lineAluminium
-
Colouraluminium
-
Material / workmanshiplacquered
-
Materialthermoplastic
-
Protectionwith dismantling protection
-
Operating temperature-5…45 °C
-
Relative humidity (without condensation)0…65 % (without condensation)
-
Application, usageLight control
-
Main design lineBerker K.5
-
Secondary design line(s)Berker K.5
Downloads
-
Images
Images may be subject to copyright
Product Image 85142177
-
ProductNotice
Instruction manuals for 85142177
Manual for 8514xx - Button 1g/2g (EN-NL, 2022-04)
PDF416 KB -
ProductECDeclaration
EU Declaration of conformity for 85142177
Declaration of Conformity
PDF1 MBEU Declaration of conformity for 85142177
Declaration of Conformity
PDF1 MB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com