Button 1gang, S.1/B.3/B.7, p. white glossy 85141189
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Operationwith 2-push-buttons operation concept
-
Nominal voltage12 V
-
Operating voltagevia insert
-
Colour of design linepolar white
-
Brightnessswitch-on brightness level for use on dimmer insert, power failure proof, storable
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Protectionwith dismantling protection
-
Operating temperature-5…45 °C
-
Energy-savinglow intrinsic energy requirement
-
Relative humidity (without condensation)0…65 % (without condensation)
-
Application, usageLight control
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Electronics platform ; Berker S.1 ; Berker B.3 ; Berker B.7
Downloads
-
Images
Images may be subject to copyright
Product Image 85141189
-
ProductNotice
Instruction manuals for 85141189
Manual for 8514xx - Button 1g/2g (EN-NL, 2022-04)
PDF416 KB -
ProductECDeclaration
EU Declaration of conformity for 85141189
Declaration of Conformity
PDF1 MBEU Declaration of conformity for 85141189
Declaration of Conformity
PDF1 MB -
ProductROHS
Pollutant guidelines for 85141189
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 85141189
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com