Button 1gang, K.1, ant. matt, lacq. 85141175
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Operationwith 2-push-buttons operation concept
-
Nominal voltage12 V
-
Operating voltagevia insert
-
Colour of design lineanthracite
-
Colouranthracite
-
Material / workmanshiplacquered
-
Materialthermoplastic
-
Protectionwith dismantling protection
-
Operating temperature-5…45 °C
-
Relative humidity (without condensation)0…65 % (without condensation)
-
Application, usageLight control
-
Main design lineBerker K.1
-
Secondary design line(s)Berker K.1
Downloads
-
Images
Images may be subject to copyright
Product Image 85141175
-
ProductNotice
Instruction manuals for 85141175
Manual for 8514xx - Button 1g/2g (EN-NL, 2022-04)
PDF416 KB -
ProductECDeclaration
EU Declaration of conformity for 85141175
Declaration of Conformity
PDF1 MBEU Declaration of conformity for 85141175
Declaration of Conformity
PDF1 MB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com