Change-over switch, Integro - Design Flow/Pure, grey glossy 836562507
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Type of control unitsingle rocker
-
Number of keys1
-
Switch modeOff/change-over
-
Antibacterial treatmentNo
-
IFTTT support availableNo
-
Push-buttonsNo
-
Nominal voltage250 V
-
Switching current10 AX (100 W Self Ballasted Lamp (SBL))
-
Depth25 mm
-
Height55.5 mm
-
Width55.5 mm
-
Surface appearanceglossy
-
Type of connectionwith screw terminals
-
Type of connectionScrew connection
-
Lightingwithout lighting (cannot be illuminated)
-
Heating switchNo
-
Protection index IPIP44
-
REACH conformYes
-
RoHS conformYes
-
Appliance switch typeNo
-
Secondary design line(s)Berker Integro Flow ; Berker Integro Pure
Downloads
-
Images
Images may be subject to copyright
Product Image 836562507
-
ProductECDeclaration
EU Declaration of conformity for 836562507
Declaration of conformity International 2021-11-19
PDF269 KBEU Declaration of conformity for 836562507
Declaration
PDF273 KB -
ProductROHS
Pollutant guidelines for 836562507
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 836562507
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com