Frame 1gang, Integro Flow, polar white glossy 818272509
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Depth9 mm
-
Height59.5 mm
-
Width59.5 mm
-
Number of sockets1
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
-
Installation modefor vertical and horizontal mounting
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Main design lineBerker Integro Flow
Downloads
-
Images
Images may be subject to copyright
Product Image 818272509
-
ProductECDeclaration
EU Declaration of conformity for 818272509
PDF274 KBEU Declaration of conformity for 818272509
Declaration
PDF275 KBEU Declaration of conformity for 818272509
PDF313 KB -
ProductROHS
Pollutant guidelines for 818272509
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 818272509
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com