![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Frame 1gang, Integro Flow, brown matt 818272501
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Depth9 mm
-
Height59.5 mm
-
Width59.5 mm
-
Number of sockets1
-
Colour of design linebrown
-
RAL colourRAL 8017 - Chocolate brown
-
Materialthermoplastic
-
Surface appearancematt
-
Type of surface treatmentuntreated
-
Installation modefor vertical and horizontal mounting
-
Protection index IPIP20
-
Main design lineBerker Integro Flow
Downloads
-
Images
Images may be subject to copyright
Product Image 818272501
-
ProductECDeclaration
EU Declaration of conformity for 818272501
PDF313 KB -
ProductROHS
Pollutant guidelines for 818272501
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 818272501
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com