![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Adapter for KNX + relay, KNX 75900032
EAN
4011334294764
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeflush-mounting
Controls and indicators
-
With LED indicationNo
Dimensions
-
Depth12 mm
-
Width of rail mounted device (RMD)0 modules
-
Height46 mm
-
Width50 mm
Scope of delivery
-
Bus connection includedNo
Safety
-
Protection index IPIP20
Identification
-
Main design lineKNX
Downloads
-
Images
Images may be subject to copyright
Product Image 75900032
-
ProductNotice
Instruction manuals for 75900032
Manual for 75900032 - Adapter for KNX and relay (EN, 2007-03)
PDF119 KB -
ProductECDeclaration
EU Declaration of conformity for 75900032
Declaration of Conformity
PDF172 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com