Push-button 5gang with room thermostat, display, K.1 75665770
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
With room temperature controllerYes
-
Functionwith valve protection function ; for switch, push-button, dimmer, blind and thermostat functions
-
Timerswith room temperature timer
-
Operating modecontroller operating modes: comfort, standby, night and frost/heat protection mode
-
Extension unitextension unit for light scene push-button
-
With LED indicationYes
-
Dimmingarea dimming
-
Number of buttons5
-
Operationblind operating concepts short-long-short and long-short parameterisable ; one push-button operation for switching, pushing, shutters and dimming
-
Indication / displaydisplay of operating mode, controller lockout, room/outside temperature, time (clock required) ; LC display with symbol display
-
Button / push-buttonwith 2 additional display buttons
-
Encodingwith button blocking function
-
Labelling field length (W x H)66.8 x 15.7 mm
-
Height111 mm
-
Width70.9 mm
-
Value transmittervalue transmitter for dimming, position, brightness and temperature values 1 and 2 byte
-
With displayYes
-
Colour of labelling105,105,105
-
Colour of design linepolar white
-
RAL colourRAL 9010 - Pure white
-
Material for printingPaper
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
-
LEDwith white operation LED and 10 red status LEDs
-
Bus coupling unitfor bus coupling unit flush-mounted
-
Parameterisationend customer display scope parameterisable ; presence button parameterisable to extend comfort ; single and two push-button operation parameterisable
-
Programmingprogrammable from ETS2, V1.2a
-
Bus connection includedNo
-
Number of actuation points12
-
With anti-theft/dismantling protectionYes
-
Type of configurationBeschriftungsfeld(er) - Folie
-
Product type:product type: push-button 5gang
-
Heatingfor heating and/or cooling mode with/without auxiliary step
-
Controlfor individual single room temperature control ; control parameter for heating / cooling unit pre-set ; for continuous (PI) or switched (2-point) control of max. 2 control circuits
-
Differentiation characteristic 1 - SalesLabelling fields
-
Differentiation characteristic 2 - SalesDisplay
-
Updatewith flash-controller technology
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Protectionwith dismantling protection
-
Alarmalarm telegram after disconnection from bus coupling unit 1 bit or 1 byte
-
Operating temperature-5…45 °C
-
Temperaturetemperature measurement via internal and/or external sensor with mean value formation
-
Energy efficiency classIV (2%)
-
Application, usageKNX - operating systems
-
Product familyproduct family: push-button
-
Main design lineKNX - Berker K.1/K.5
-
Secondary design line(s)KNX ; Berker K.1
-
Special note textUse only in combination with frame frame with large cut-out.
Downloads
-
Images
Images may be subject to copyright
Product Image 75665770
-
ProductNotice
Instruction manuals for 75665770
Manual for 756627xx-756637xx-756657xx - Push-button 2gang with thermostat (EN, 2021-12)
PDF1 MB -
ProductETSBase
Product-Database ETS for 75665770
KNX plugin for 7566xx - Push-button with thermostat (V104)
EXE7 MB -
ProductApplicationDescription
Application guides ETS / easy link for 75665770
Application description ETS for 7566272xx-7566372xx-7566572xx - Push-button with thermostat (EN, 2009-03)
PDF1 MBApplication guides ETS / easy link for 75665770
Application description ETS for 756627xx-756637xx-756657xx - Push-button with thermostat (EN, 2006-07)
PDF2 MB -
ProductECDeclaration
EU Declaration of conformity for 75665770
Declaration of Conformity
PDF262 KBEU Declaration of conformity for 75665770
Declaration of Conformity
PDF261 KB -
ProductROHS
Pollutant guidelines for 75665770
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 75665770
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com