B.IQ IR Push Button with Thermostat, 4-Gang, Glass Black 75664692

EAN
4011334372226
Packaging
1 Piece

Technical properties

Func­tions
  • Func­tion
    with valve protec­tion func­tion, for switch, push-but­ton, dimmer, blind and ther­mo­stat func­tions, button help func­tion can be activ­ated
  • Timers
    with room temper­ature timer and 2-week timer func­tions
  • Oper­ating mode
    controller oper­ating modes: comfort, standby, night and frost/heat protec­tion mode
Compat­ib­ility
  • Exten­sion unit
    exten­sion unit for light scene push-button
Controls and indic­ators
  • Dimming
    area dimming
  • Number of buttons
    4
  • Oper­a­tion
    blind oper­ating concepts short-long-short and long-short para­met­eris­able, one push-button oper­a­tion for switch­ing, push­ing, shut­ters and dimming
  • Indic­a­tion / display
    LC display with symbols and illu­min­a­tion, switch­able via object, display of oper­ating mode, controller lock­out, room/out­side temper­at­ure, time (clock required)
  • Button / push-button
    with 2 addi­tional display buttons
Connectivity
  • Encoding
    with button blocking func­tion
Dimen­sions
  • Width of rail mounted device (RMD)
    0 modules
  • Height
    158.2 mm
  • Width
    88.5 mm
Meas­ure­ment
  • Value trans­mitter
    value trans­mitter for dimming, posi­tion, bright­ness and temper­ature values 1 and 2 byte
Detec­tion
  • IR
    IR tele­gram with RC5 coding para­met­eris­able per push-button
Mater­ials
  • Colour of design line
    glass black
  • RAL colour
    RAL 9005 - Jet black
  • Material
    glass
LED control
  • LED
    with blue oper­a­tion LED and 8 white status LEDs (labelling field illu­min­a­tion)
Connec­tion
  • Bus coup­ling unit
    For flush-­mounted bus coup­ling unit for B.IQ with ther­mo­stat
Settings
  • Para­met­erisa­tion
    single and two push-button oper­a­tion para­met­eris­able, end customer display scope para­met­eris­able, pres­ence button para­met­eris­able to extend comfort
  • Program­ming
    program­mable from ETS2, V1.2a
Accessories included
  • Box
    for install­a­tion in single standard wall boxes
  • Matching products
    for addi­tional products to comple­ment the install­a­tion in matching colours/ma­ter­i­als, refer to the Design plat­form S.1/B.x, for glass frames in the same "style" for addi­tional applic­a­tions, see the Design line B.7
Equip­ment
  • Product type:
    product type: B.IQ
  • Heating
    for heating and/or cooling mode with/without auxil­iary step
  • Control
    for indi­vidual single room temper­ature control, for continuous (PI) or switched (2-point) control of max. 2 control circuits, control para­meter for heating / cooling unit pre-set
Use
  • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
    Display
Soft­ware
  • Update
    with flash-­con­troller tech­no­logy
Safety
  • Protec­tion
    with dismant­ling protec­tion
  • Alarm
    alarm tele­gram after discon­nec­tion from bus coup­ling unit 1 bit, 1 or 2 byte
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Temper­ature
    temper­ature meas­ure­ment via internal temper­ature sensor and/or external commu­nic­a­tion object (weighting ratio para­met­eris­able), provi­sion of the internal temper­ature value via commu­nic­a­tion object
  • Energy effi­ciency class
    IV (2%)
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    KNX - oper­ating systems
  • Product family
    product family: push-button
  • Release issue
    2.6
  • Main design line
    KNX - Berker B.IQ
  • Secondary design line(s)
    Berker B.IQ, KNX
Instruc­tions
  • Inform­a­tion text
    IR hand-held trans­mit­ter, order no. 2779

Downloads

More documentation