Touch sensor, 4-gang comf, intg bus coupling unit, KNX - R.1, glass p. white 75144160

EAN
4011334383512
Packaging
1 Piece

Technical properties

Archi­tec­ture
  • Fixing mode
    flush-­mounting
Func­tions
  • With room temper­ature controller
    Yes
  • Func­tion
    for switch, push-but­ton, dimmer and shutter func­tions, Blocking func­tion for sensor surface e.g. for cleaning the glass surface
Compat­ib­ility
  • Exten­sion unit
    exten­sion unit for light scene push-button
Controls and indic­ators
  • With LED indic­a­tion
    Yes
  • Number of buttons
    0
  • Oper­a­tion
    oper­a­tion by gently touching the sensor surfaces on the white LED
Dimen­sions
  • Depth
    23 mm
  • Height
    152 mm
  • Width
    81 mm
Power
  • Current consump­tion
    12.5 mA
Meas­ure­ment
  • Value trans­mitter
    value trans­mitter for dimming, posi­tion, bright­ness and temper­ature values 1 and 2 byte
Screen
  • With display
    Yes
Mater­ials
  • Colour of design line
    glass polar white
  • Colour
    polar­white
  • RAL colour
    RAL 9010 - Pure white
  • Material
    glass
  • Type of surface treat­ment
    untreated
LED control
  • LED
    with blue oper­a­tion LED and 8 white status LEDs
Install­a­tion, mounting
  • Install­a­tion mode
    for vertical mounting
Connec­tion
  • Bus coup­ling unit
    with integral bus coup­ling unit
  • Bus connec­tion
    bus connec­tion via connecting terminal
Scope of delivery
  • Bus connec­tion included
    Yes
Accessories included
  • Matching products
    for addi­tional products to comple­ment the install­a­tion in matching colours/ma­ter­i­als, refer to the Design plat­form R.1/R.3, for suit­able frames in the same "style" for addi­tional applic­a­tions, see the Design line R.x
Equip­ment
  • Number of actu­ation points
    8
  • With anti­-theft/dis­mant­ling protec­tion
    Yes
  • Type of config­ur­a­tion
    Laser­druck
Use
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with integral bus coup­ling unit
Safety
  • Protec­tion index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Temper­ature
    temper­ature meas­ure­ment via internal temper­ature sensor or external commu­nic­a­tion object, integ­rated temper­ature sensor for oper­a­tion as controller exten­sion unit, addi­tional connec­tion for external temper­ature sensor
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    KNX - oper­ating systems
  • Main design line
    KNX - Berker R.1 - configured
  • Secondary design line(s)
    KNX, Berker R.1

Downloads

More documentation