Blind plug with centre plate Q.x alu velvety, lacquered 6710096084
EAN
4011334443827
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design linealuminium
-
Material / workmanshiplacquered
-
Surface appearancevelvety
Installation, mounting
-
Installation modecentre plate for plug-in fixing ; with spreader claws
Equipment
-
Supporting plate / Supporting ringon supporting plate without cut-out
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Identification
-
Application, usageFlush-mounted wet-room installation
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Instructions
-
Special note textOnly suitable for splash-protected IP44 flush-mounted installation when used in conjunction with sealing set (order no. 10107200).
Downloads
-
Images
Images may be subject to copyright
Product Image 6710096084
-
ProductROHS
Pollutant guidelines for 6710096084
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 6710096084
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com