SCHUKO soc. out. hinged cover, enhncd contact prot., K.5, al., al. anodised 47517203

EAN
4011334378518
Packaging
10 PCEs

Technical properties

Archi­tec­ture
  • Design
    according to DIN 49440
  • Fixing mode
    flush-­mounting
Config­ur­a­tion
  • Number of modules
    1
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Elec­tric current
  • Rated current
    16 A
Dimen­sions
  • Install­a­tion depth, flush-­mounted boxes
    35 mm
Cover, door
  • Hinged covers
    with hinged cover that falls back
  • Cover
    Central cover plate
Mater­ials
  • Colour of design line
    Aluminium
  • Colour
    aluminium
  • Colour
    aluminium  optics
  • RAL colour
    RAL 9006 - White aluminium
  • Material / work­man­ship
    aluminium, anod­ised
  • Material
    Aluminium
  • Surface appear­ance
    matt
  • Metallic colour
    Yes
Install­a­tion, mounting
  • Install­a­tion mode
    with spreader claws
Connec­tion
  • Connec­tion terminals
    according to IEC 60884-1
  • Connec­tion terminals
    according to VDE 0620-1
  • Type of connec­tion
    with plug-in terminals
Use
  • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
    enhanced contact protec­tion
Safety
  • IK protec­tion code against mecan­ical impacts
    07
  • Protec­tion index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protec­tion
    enhanced contact protec­tion VDE 0620-1
  • With enhanced contact protec­tion
    Yes
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Flush-­mounted wet-­room install­a­tion
  • Main design line
    Berker K.5
Instruc­tions
  • Special note text
    Only suit­able for splash-­pro­tected IP44 flush-­mounted install­a­tion when used in conjunc­tion with sealing set (order no. 10107200).