SCHUKO soc.out. overvoltage prot., lab. field, screw term., K.5, al. matt lacq. 41527103

EAN
4011334378419
Packaging
1 Piece

Technical properties

Archi­tec­ture
  • Design
    according to DIN 49440
  • Fixing mode
    flush-­mounting
Config­ur­a­tion
  • Number of modules
    1
Controls and indic­ators
  • Message
    with acoustic fault signal
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Voltage
  • Over­voltage protec­tion
    according to EN 61643 and VDE 0675-6-11
Elec­tric current
  • Rated current
    16 A
Dimen­sions
  • Inser­tion depth
    32 mm
Cover, door
  • Cover
    Central cover plate
Mater­ials
  • Colour of design line
    aluminium
  • Colour
    aluminium
  • Material / work­man­ship
    lacquered
  • Surface appear­ance
    matt
Install­a­tion, mounting
  • Install­a­tion mode
    with spreader claws
Connec­tion
  • Connec­tion terminals
    according to IEC 60884-1
  • Connec­tion terminals
    according to VDE 0620-1
Use cases
  • Applic­a­tion
    Security and safety systems
Use
  • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
    with labelling field
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    Screw terminals
Safety
  • Protec­tion index IP
    IP20
  • Protec­tion
    without enhanced contact protec­tion
  • With enhanced contact protec­tion
    No
Iden­ti­fic­a­tion
  • Main design line
    Berker K.5
Instruc­tions
  • Inform­a­tion text
    Labelling field height arranged for P-touch strips 6 mm.