Pullcord push-button, change-over contact sep. signal contact, light control 395619

EAN
4011334197607
Packaging
10 PCEs

Technical properties

Archi­tec­ture
  • Type of control unit
    pull cord
Config­ur­a­tion
  • Switch mode
    change-over contact, with separate signal contact
  • Anti­bac­terial treat­ment
    No
Compat­ib­ility
  • IFTTT support avail­able
    No
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
Elec­tric current
  • Moment­ary-­con­tact current
    10 A
Dimen­sions
  • Depth
    42 mm
  • Inser­tion depth
    31.2 mm
  • Contact spacing
    > 3 mm
  • Height
    71 mm
  • Width
    71 mm
Length
  • Long pullcord
    14 cm
Mater­ials
  • Material
    Plastic/­metal
  • Surface appear­ance
    matt
Install­a­tion, mounting
  • Install­a­tion mode
    for wall and ceiling mounting, with spreader claws
Connec­tion
  • Connec­tion terminals
    according to IEC 60669-1
  • Connec­tion terminals
    according to VDE 0632-1
  • Type of connec­tion
    with plug-in terminals
Equip­ment
  • Lighting
    for lighting and monit­oring circuit
Use cases
  • Applic­a­tion
    Light control, Hospital applic­a­tion
Safety
  • Protec­tion index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Light control
  • Main design line
    Light control
Instruc­tions
  • Inform­a­tion text
    spreader claws, insu­lated to the supporting ring, self-re­set­ting