![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
3-step switches, neut. pos., HVAC control 3861
EAN
4011334024729
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of control unitRotative
-
Fixing modeflush-mounting
Configuration
-
Switch modewith neutral position: 0-1-2-3
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
-
Rated current16 A
Electric current
-
Switching current16 A
Dimensions
-
Depth46 mm
-
Height71 mm
-
Width71 mm
Materials
-
MaterialPlastic/metal
-
Surface appearanceother
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Type of connectionwith screw terminals
Use cases
-
ApplicationHVAC-control
Use
-
Differentiation characteristic 3 - Saleswith neutral-position
Safety
-
Protection index IPIP20
Identification
-
Application, usageHVAC control
-
Main design lineHVAC-control
Instructions
-
Information textFor air conditioners and fans, for example.
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com