Group spring-return push-B 2p,isolated input term.,neut. poS,1930/glass/R.cl 383800

EAN
4011334321347
Packaging
1 Piece

Technical properties

Archi­tec­ture
  • Type of control unit
    Short thum­b-­grip
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
Elec­tric current
  • Moment­ary-­con­tact current
    10 A
Dimen­sions
  • Depth
    42 mm
  • Inser­tion depth
    32 mm
  • Height
    71 mm
  • Width
    42 mm
Install­a­tion, mounting
  • Install­a­tion mode
    with spreader claws
Use
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with neut­ral-­pos­i­tion
Safety
  • Protec­tion index IP
    IP20
Iden­ti­fic­a­tion
  • Main design line
    Serie 1930/Glas/R.­classic
  • Secondary design line(s)
    Serie 1930 ; Serie 1930 Porzellan Made by Rosenthal ; Serie Glass ; Series R.classic
Instruc­tions
  • Inform­a­tion text
    Without centre plate also suit­able for mounting with glass and decor cover plates.