Rot. switch for blinds 2pole centre plate, rot. knobs, R.classic, black glossy 38122045

EAN
4011334376972
Packaging
1 Piece

Technical properties

Archi­tec­ture
  • Type of control unit
    Rotative
  • Fixing mode
    flush-­mounting
Func­tions
  • Func­tion
    with push lock func­tion
Config­ur­a­tion
  • Switch mode
    with neutral posi­tion
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Rated current
    10 A
Elec­tric current
  • Switching current
    10 A
Dimen­sions
  • Depth
    58.4 mm
Mater­ials
  • Colour of design line
    black
  • Colour
    black
  • Colour
    deep black
  • RAL colour
    RAL 9005 - Jet black
  • Material
    Plastic/­metal
Install­a­tion, mounting
  • Install­a­tion mode
    for screw fastening
Connec­tion
  • Type of connec­tion
    with screw terminals
Use
  • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
    Rotary knobs
Safety
  • Protec­tion index IP
    IP20
Iden­ti­fic­a­tion
  • Main design line
    Serie R.classic