Rot. switch f. blinds 2pole centre plate, rot. knobs, 1930/glass, p.white gl. 3812

EAN
4011334024545
Packaging
1 Piece

Technical properties

Archi­tec­ture
  • Type of control unit
    Rotative
Func­tions
  • Func­tion
    with push lock func­tion
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Rated current
    10 A
Elec­tric current
  • Switching current
    10 A
Dimen­sions
  • Depth
    55.2 mm
Mater­ials
  • Colour of design line
    polar white
  • Colour
    polar­white
  • Colour
    white  
Install­a­tion, mounting
  • Install­a­tion mode
    for screw fastening
Use
  • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
    Rotary knobs
Safety
  • Protec­tion index IP
    IP20
Iden­ti­fic­a­tion
  • Main design line
    Serie 1930/Glas
  • Secondary design line(s)
    Serie 1930 ; Serie 1930 Porzellan Made by Rosenthal ; Serie Glass ; Series R.classic