![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
High definition soc. out., K.1, p. white glossy 3315427009
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Number of poles19pole
-
Outletwith straight outlet
-
Connectors / jackswith HDMI double socket, type A, supports HDMI technology (V 2.1)
-
Insertion depth16.8 mm
-
Frequency range (vertical)50…85 Hz
-
Resolutionmax. 1920 x 1080 px
-
Transmission ratemax. 8.16 Gbit/s
-
Colour of design linepolar white
-
Colourpolarwhite
-
RAL colourRAL 9010 - Pure white
-
MaterialPlastic/metal
-
Material / surfacegold-plated contacts
-
Installation modewithout spreader claws, for screw fastening
-
Application, usageCommunication technology
-
Main design lineBerker K.1
-
Information textInstallation recommendation: Kaiser: "Electronic box" for compliance with the permissible bending radii, Art. No. 1068-02 or 9062-74 ; For the connection of digital devices for transmission of high-resolution audio and video signals, such as satellite receivers and DVD players, to LCD or plasma screens. ; Observe the instructions of the cable and device manufacturers for maximum HDMI cable lengths! ; Fränkische: "Multimedia tube" for laying pre-assembled connection cable, Art. no. 294.10.092
Downloads
-
Images
Images may be subject to copyright
Product Image 3315427009
-
ProductNotice
Instruction manuals for 3315427009
Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2023-03)
PDF3 MBInstruction manuals for 3315427009
Manual for 33153xx-33154xx - Multimedia sockets (DE-EN, 2020-12)
PDF3 MB -
ProductECDeclaration
EU Declaration of conformity for 3315427009
PDF267 KBEU Declaration of conformity for 3315427009
Declaration of conformity
PDF176 KB -
ProductROHS
Pollutant guidelines for 3315427009
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 3315427009
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com